TLD2331-3EP
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Control Inputs3
-
FamilyLITIX™ Basic+
-
Iq0.1 µA
-
LanguageSPICE
-
Open Load DetectionYes
-
Operating Temperature-40 °C to 150 °C
-
Output Channels3
-
Output Current per channel5 mA to 80 mA
-
Parallelized Output Current240 mA
-
Planned to be available until at least2038
-
Power OffloadingNo
-
Product CategoryAutomotive Lighting ICs
-
PWM engineNo
-
PWMYes
-
Short Circuit ProtectionYes
-
Short GND DetectionYes
-
Single LED short detectionYes
-
Tolerance5%
-
TopologyLinear
-
VQ (multiple)40.0 V
-
VS5.5 V to 40 V
| Recommended | ||
|
OPN
|
TLD23313EPXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2a | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2a |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Triple channel device with integrated
- High O/P current (upto 80mA) per channel
- Low current consumption in sleep mode
- Low O/P leakage when channel is “off”
- Low current consumption during fault
- Additional output supported by LITIX™
- Intelligent fault management: up to 16
- Polarity protection allows reduction
- Overload protection
- Wide temperature range:-40°C<150°C
- Current control via low power resistor